IESNA:LM-63-2002
[TEST]P1055572
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1383
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1181.8 1170.8 1164.7 1156.1 1142.6 1124.2 1104.6 1082.5 1055.5 1027.3
996.7 962.4 926.8 888.8 850.8 810.4 769.9 728.2 682.9 639.9
595.8 551.7 508.8 464.6 420.5 376.4 331 284.4 240.3 196.2
154.5 114 77.2 42.9 14.7 0 0
1181.8 1186.7 1175.7 1161 1138.9 1109.5 1076.4 1039.6 997.9 952.6
903.5 852 798.1 741.7 682.9 624 566.4 506.3 447.5 391.1
334.7 280.7 225.6 177.8 131.2 90.7 55.2 38 27 17.2
9.8 3.7 1.2 0 0 0 0
1181.8 1173.2 1153.6 1124.2 1082.5 1035.9 978.3 915.8 844.7 769.9
690.2 611.7 534.5 457.3 384.9 315.1 248.9 188.8 133.6 88.3
47.8 34.3 27 20.8 14.7 9.8 6.1 3.7 2.5 1.2
1.2 1.2 1.2 1.2 0 0 0
1181.8 1172 1145 1102.1 1045.7 978.3 901.1 815.3 722.1 626.5
533.3 443.8 358 279.5 207.2 143.4 90.7 45.4 33.1 27
19.6 14.7 9.8 6.1 3.7 2.5 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1181.8 1173.2 1149.9 1102.1 1037.2 962.4 876.6 779.7 679.2 578.6
483 388.6 302.8 228 156.9 99.3 50.3 34.3 27 20.8
14.7 9.8 6.1 3.7 2.5 1.2 1.2 1.2 1.2 0
1.2 0 0 0 0 0 0
